IESNA:LM-63-2002
[TEST]P957654
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]68411
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
8026.7 10050.2 11879.4 13295.5 14450.2 15103.5 15410.8 15520.2 16074.7 17261.2
19221.1 21696.6 24133.2 26078.9 27781.1 29334.8 30316.6 30567.3 29963.4 28434.3
25348 20012.1 16519.6 13835.8 10957.7 7708.9 5067.5 3552.5 2772.1 2394.2
2171.8 1825.7 1546.7 536.8 261.3 42.4 0
8026.7 10120.8 11967.7 13408.5 14467.9 15184.8 15552 15654.4 16113.5 17183.5
18995.1 21421.1 23811.8 25824.7 27544.5 29098.2 30263.6 30683.8 30298.9 29002.9
26425 21495.3 17187 14432.6 11589.9 8404.6 5526.5 3729.1 2860.4 2479
2193 1854 1560.9 663.9 279 53 0
8026.7 10032.5 11844.1 13299 14432.6 15255.4 15710.9 15905.2 16265.4 17225.9
18769.1 20923.2 23218.6 25242 26877 28183.6 29409 30005.8 29853.9 28819.3
26746.4 23359.8 18620.8 15315.4 12493.9 9407.5 6282.3 4174 3086.4 2563.8
2263.6 1970.5 1688 1288.9 656.8 77.7 0
8026.7 10032.5 11791.1 13242.5 14453.8 15382.5 16004 16328.9 16667.9 17409.5
18557.2 20227.5 22212.1 24115.5 25648.1 26905.3 27961.1 28815.7 29045.3 28706.3
27459.7 25146.7 21897.8 18052.2 14432.6 11215.5 7843.1 5021.6 3425.4 2606.1
2249.5 1952.8 1666.8 1327.8 932.3 363.7 0
8026.7 9735.9 11441.5 12931.8 14210.1 15340.1 16240.6 16837.4 17218.8 17805
18758.5 19983.9 21569.4 23183.2 24634.6 25884.7 26901.7 27805.8 28448.5 28621.5
28279 27226.6 25185.5 22099.1 18493.6 14810.4 11035.4 7274.6 4569.6 3065.2
2337.7 2076.4 1804.5 1377.2 928.7 289.6 0
8026.7 9580.5 11120.2 12571.6 13913.5 15156.5 16286.5 17180 17787.4 18355.9
19069.2 20093.3 21279.9 22688.9 24108.5 25521 26721.6 27661 28370.8 28957
29412.5 29260.7 28621.5 27170.1 24662.9 21414 17236.5 13217.8 8888.4 5487.7
3559.6 2433.1 1762.1 1066.5 536.8 141.3 0
8026.7 9283.9 10622.3 11988.9 13316.7 14619.7 15876.9 16996.3 17925.1 18670.2
19425.9 20252.2 21159.8 22289.8 23585.8 25054.9 26566.3 28024.7 29317.2 30454.3
31489 32626 33138.1 33455.9 33385.3 31944.5 29193.6 24811.2 19012.7 12878.8
7433.5 3859.8 1970.5 1137.1 554.4 190.7 0
8026.7 9057.9 10131.4 11303.8 12518.6 13666.3 14898.7 16095.8 17247.1 18264.1
19281.1 20224 21078.6 22000.2 22967.8 24006 25210.2 26573.3 28063.6 29645.6
31372.4 33851.4 35853.7 37075.5 38466.9 39473.3 39604 38251.5 34734.3 29041.7
21159.8 13655.7 6960.3 2839.2 1013.5 197.8 0
8026.7 8651.8 9407.5 10283.3 11243.8 12260.8 13295.5 14319.6 15333.1 16374.8
17466 18476 19574.2 20721.9 21915.5 23112.6 24440.4 25930.6 27579.8 29447.8
31630.2 34939.1 38223.2 40472.7 43343.7 46723.2 50339.3 52751.2 52235.6 47380
37382.8 24235.6 10279.7 3139.4 988.8 204.8 0
8026.7 8581.2 9333.3 10138.5 11046 12006.6 12988.3 13966.4 14934 15915.7
16883.3 17886.2 18945.6 20093.3 21279.9 22512.3 23882.5 25397.4 27092.4 29024.1
31202.9 34706 38014.9 40451.5 43520.2 47203.4 51151.5 53665.8 53189 48026.2
37160.3 22724.2 8708.3 2404.8 776.9 176.6 0
8026.7 8312.8 8701.2 9223.9 9856 10544.6 11240.3 11971.2 12726.9 13489.7
14259.6 15054.1 15855.7 16703.2 17614.3 18578.4 19637.8 20838.4 22286.3 23939
25951.8 29151.2 31577.2 33971.5 36891.9 40405.6 43703.9 45134.1 43640.3 37944.2
28010.6 15590.9 4495.4 942.9 314.3 70.6 0
8026.7 8115 8334 8648.3 9082.6 9552.3 10064.3 10590.5 11123.7 11692.3
12246.7 12779.9 13330.8 13878.2 14457.3 15068.2 15710.9 16491.4 17395.4 18567.8
20262.8 22367.5 23801.2 25404.5 27322 29412.5 30839.2 30341.3 27848.1 23172.7
16735 8563.5 2793.3 833.4 286 67.1 0
8026.7 7938.5 7970.2 8115 8351.6 8595.3 8916.6 9234.5 9548.7 9877.2
10163.2 10421 10636.4 10834.2 10971.9 11060.2 11148.4 11208.5 11307.4 11536.9
12087.8 12412.7 12472.7 12592.8 12779.9 12949.4 12486.8 11021.3 8930.8 6617.7
4498.9 2549.6 1278.3 540.3 261.3 91.8 0
8026.7 7567.7 7295.7 7154.5 7140.4 7196.9 7292.2 7398.2 7472.3 7518.2
7514.7 7426.4 7288.7 7094.5 6836.7 6522.4 6144.5 5752.6 5392.4 5056.9
4710.8 4403.6 4145.8 3933.9 3750.3 3563.1 3330.1 3015.8 2581.4 1998.7
1454.9 1070 741.6 476.7 271.9 77.7 0
8026.7 7225.1 6727.2 6508.3 6455.3 6501.2 6600.1 6706 6759 6744.9
6670.7 6540 6349.3 6112.7 5837.3 5554.8 5261.7 4968.6 4679 4361.2
4039.9 3750.3 3538.4 3411.3 3361.8 3368.9 3361.8 3263 3019.3 2613.2
1988.1 1370.2 960.5 632.1 314.3 70.6 0
8026.7 6956.7 6356.4 6119.8 6130.4 6264.6 6412.9 6508.3 6515.3 6451.8
6328.2 6151.6 5943.2 5703.1 5448.9 5198.1 4933.3 4654.3 4368.3 4103.4
3902.1 3729.1 3612.6 3538.4 3474.8 3400.7 3284.1 3164.1 3015.8 2779.2
2419 1899.9 1246.6 688.6 328.4 70.6 0
8026.7 6699 6081 5922.1 6020.9 6204.6 6349.3 6420 6391.7 6282.3
6112.7 5911.5 5678.4 5448.9 5205.2 4968.6 4806.2 4611.9 4368.3 4174
4043.4 3870.3 3598.4 3383 3241.8 3104 2962.8 2821.5 2694.4 2577.9
2440.2 2217.7 1815.1 1391.3 815.7 197.8 0
8026.7 6554.2 5936.2 5847.9 6017.4 6194 6338.8 6381.1 6314 6141
5932.7 5696.1 5441.8 5215.8 5021.6 4912.1 4781.4 4647.2 4516.6 4227
3969.2 3764.4 3559.6 3368.9 3171.1 2998.1 2828.6 2673.2 2510.8 2323.6
2140 1974 1730.4 1493.8 1045.3 406.1 0
8026.7 6430.6 5844.4 5833.8 6020.9 6190.4 6317.6 6331.7 6229.3 6042.1
5805.5 5544.2 5311.1 5095.7 4950.9 4827.3 4668.4 4453 4262.3 4032.8
3856.2 3658.5 3464.2 3287.7 3139.4 2987.5 2825.1 2659.1 2464.9 2249.5
2012.9 1804.5 1536.1 1161.8 769.8 321.4 0
8026.7 6359.9 5798.5 5830.2 6035.1 6201 6314 6292.8 6162.2 5939.7
5664.3 5406.5 5187.5 5021.6 4943.9 4756.7 4467.1 4131.7 3997.5 3884.5
3683.2 3527.8 3393.6 3195.9 3047.5 2931 2779.2 2599.1 2383.7 2147.1
1889.3 1776.3 1529.1 999.4 727.5 444.9 0
8026.7 6345.8 5770.2 5833.8 6038.6 6208.1 6310.5 6282.3 6123.3 5872.6
5593.6 5339.4 5124 5021.6 4901.5 4664.9 4241.1 3962.2 3891.5 3753.8
3577.2 3386.6 3206.5 3068.7 2984 2909.8 2772.1 2602.6 2397.8 2161.2
1910.5 1974 1575 1052.3 801.6 296.6 0
8026.7 6345.8 5766.7 5844.4 6042.1 6211.6 6307 6292.8 6137.5 5876.1
5593.6 5335.9 5120.4 5025.1 4890.9 4650.8 4209.4 3965.7 3909.2 3750.3
3566.7 3358.3 3210 3026.4 3001.6 2909.8 2768.6 2602.6 2411.9 2157.6
1917.5 1945.8 1352.5 1087.7 791 286 0
